
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure
Specifications
Part Number |
N/A HAB-M16TG-1 |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A 16.000 mm |
D - Outside Diameter |
N/A 35.000 mm |
W - Ball Width |
N/A 30.5 mm |
H - Race Width |
N/A 14.00 mm |
O - Ball Shoulder Diameter |
N/A 21.50 mm |
P - Groove Depth |
N/A .0315 in |
G - Groove Pitch Diameter |
N/A 32.56 mm |
R - Grooved Radius |
N/A .015 in |
Ball Diameter |
N/A 31.75 mm |
a - Misalignment Angle |
N/A 21 º |
Radial Static Limit Load Capacity |
N/A 231,200 N |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |