
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Specifications
Bearing Type |
N/A Plain |
Part Number |
N/A COM-M14T-3 |
B - Ball Bore |
N/A 14.000 mm |
D - Outside Diameter |
N/A 28.000 mm |
H - Race Width |
N/A 10.00 mm |
W - Ball Width |
N/A 19.00 mm |
O - Ball Shoulder Diameter |
N/A 16.86 mm |
M - Chamfer |
N/A .625 mm |
Ball Diameter |
N/A 25.40 mm |
a - Misalignment Angle |
N/A 25 º |
Radial Static Limit Load Capacity |
N/A 101,134 N |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |