
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race -See 2D Sales drawing for details.
Unit of Measure
Specifications
Bearing Type |
N/A Grooved |
Part Number |
N/A HCOM-24ET-8 |
B - Ball Bore |
N/A 1.5000 in |
D - Outside Diameter |
N/A 2.9180 in |
H - Race Width |
N/A 1.500 in |
W - Ball Width |
N/A 1.965 in |
O - Ball Shoulder Diameter |
N/A 1.924 in |
M - Chamfer |
N/A 0 in |
Ball Diameter |
N/A 2.750 in |
P - Groove Depth |
N/A .050 in |
G - Groove Pitch Diameter |
N/A 2.790 in |
R - Grooved Radius |
N/A .015 in |
a - Misalignment Angle |
N/A 12 º |
Radial Static Limit Load Capacity |
N/A 286,551 lbs |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |