
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race -See 2D Sales drawing for details.
Unit of Measure
Specifications
Bearing Type |
N/A Plain |
Part Number |
N/A PWB-12T-4 |
B - Ball Bore |
N/A .7500 in |
D - Outside Diameter |
N/A 1.3750 in |
H - Race Width |
N/A .625 in |
W - Ball Width |
N/A .875 in |
O - Ball Shoulder Diameter |
N/A .887 in |
M - Chamfer |
N/A .035 in |
Ball Diameter |
N/A 1.250 in |
a - Misalignment Angle |
N/A 13 º |
Radial Static Limit Load Capacity |
N/A 37,000 lbs |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |