
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure
Specifications
Bore d |
N/A 120 mm |
Static Load Rating Co |
N/A 952000 N214000 lbf |
| Dynamic Load Rating C11 | N/A 707000 N159000 lbf |
| Dimension S2 | N/A 4.29 mm0.169 in |
| Geometry Factor Cg3 | N/A 0.1550 |
Thermal Speed Ratings - Oil |
N/A 2200 rpm |
Thermal Speed Ratings - Grease |
N/A 1900 rpm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 3 Cg factor for bearing without inner ring.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.