The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Specifications

Bore d

N/A 130 mm

Static Load Rating Co

N/A 1070000 N240000 lbf
Dynamic Load Rating C11 N/A 795000 N179000 lbf
Dimension S2 N/A 4.90 mm0.193 in
Geometry Factor Cg3 N/A 0.162

Thermal Speed Ratings - Oil

N/A 2000 rpm

Thermal Speed Ratings - Grease

N/A 1700 rpm

Bearing Dimensions

O.D. D

N/A 230 mm9.0551 in

Width B

N/A 79.375 mm3.125 in

DUR/DOR F/E

N/A 155.115 mm6.1069 in

Type

N/A WS

Mounting Data

Chamfer rsmin

N/A 5.50 mm0.22 in
Chamfer r1smin4 N/A 3 mm0.120 in

Backing Shaft Diameter ds

N/A 149.7 mm5.8900 in

Backing Housing Diameter Ds

N/A 210.7 mm8.3000 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.