• Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Specifications

Bore d

N/A 800 mm

Static Load Rating Co

N/A 4930000 N1110000 lbf
Dynamic Load Rating C11 N/A 2150000 N484000 lbf
Dimension S2 N/A 9.00 mm0.354 in
Geometry Factor Cg3 N/A 0.3390

Thermal Speed Ratings - Oil

N/A 150 rpm

Thermal Speed Ratings - Grease

N/A 130 rpm

Bearing Dimensions

O.D. D

N/A 980 mm38.5827 in

Width B

N/A 82 mm3.2283 in

DUR/DOR F/E

N/A 935 mm36.8110 in

Mounting Data

Chamfer rsmin

N/A 5 mm0.200 in
Chamfer r1smin4 N/A 5 mm0.200 in

Backing Shaft Diameter ds

N/A 845 mm33.2700 in

Backing Housing Diameter Ds

N/A 937 mm36.8900 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.