• Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Specifications

Bore d

N/A 500 mm

Static Load Rating Co

N/A 5060000 N1140000 lbf
Dynamic Load Rating C11 N/A 2610000 N587000 lbf
Dimension S2 N/A 6.00 mm0.236 in
Geometry Factor Cg3 N/A 0.2740

Thermal Speed Ratings - Oil

N/A 220 rpm

Thermal Speed Ratings - Grease

N/A 200 rpm

Bearing Dimensions

O.D. D

N/A 670 mm26.3780 in

Width B

N/A 100 mm3.937 in

DUR/DOR F/E

N/A 630.9 mm24.8386 in

Mounting Data

Chamfer rsmin

N/A 5 mm0.200 in
Chamfer r1smin4 N/A 5 mm0.200 in

Backing Shaft Diameter ds

N/A 534.9 mm21.0600 in

Backing Housing Diameter Ds

N/A 632.5 mm24.9000 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.