• Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Specifications

Bore d

N/A 130 mm

Static Load Rating Co

N/A 361000 N81100 lbf
Dynamic Load Rating C11 N/A 225000 N50600 lbf
Dimension S2 N/A 2 mm0.079 in
Geometry Factor Cg3 N/A 0.16

Thermal Speed Ratings - Oil

N/A 1100 rpm

Thermal Speed Ratings - Grease

N/A 920 rpm

Bearing Dimensions

O.D. D

N/A 180 mm7.0866 in

Width B

N/A 30 mm1.1811 in

DUR/DOR F/E

N/A 166.8 mm6.5669 in

Mounting Data

Chamfer rsmin

N/A 1.5 mm0.06 in
Chamfer r1smin4 N/A 1.1 mm0.040 in

Backing Shaft Diameter ds

N/A 140.8 mm5.5400 in

Backing Housing Diameter Ds

N/A 167.5 mm6.5900 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.