• Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Specifications

Bore d

N/A 190 mm

Static Load Rating Co

N/A 803000 N180000 lbf
Dynamic Load Rating C11 N/A 487000 N109000 lbf
Dimension S2 N/A 1.5 mm0.059 in
Geometry Factor Cg3 N/A 0.129

Thermal Speed Ratings - Oil

N/A 780 rpm

Thermal Speed Ratings - Grease

N/A 660 rpm

Bearing Dimensions

O.D. D

N/A 260 mm10.2362 in

Width B

N/A 42 mm1.6535 in

DUR/DOR F/E

N/A 244 mm9.6063 in

Mounting Data

Chamfer rsmin

N/A 2 mm0.08 in
Chamfer r1smin4 N/A 1.1 mm0.040 in

Backing Shaft Diameter ds

N/A 204 mm8.0300 in

Backing Housing Diameter Ds

N/A 248.2 mm9.7700 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.