• Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Specifications

Bore d

N/A 200 mm

Static Load Rating Co

N/A 971000 N218000 lbf
Dynamic Load Rating C11 N/A 587000 N132000 lbf
Dimension S2 N/A 1.95 mm0.077 in
Geometry Factor Cg3 N/A 0.137

Thermal Speed Ratings - Oil

N/A 730 rpm

Thermal Speed Ratings - Grease

N/A 620 rpm

Bearing Dimensions

O.D. D

N/A 280 mm11.0236 in

Width B

N/A 48 mm1.8898 in

DUR/DOR F/E

N/A 261.1 mm10.2795 in

Mounting Data

Chamfer rsmin

N/A 2.1 mm0.08 in
Chamfer r1smin4 N/A 1.5 mm0.060 in

Backing Shaft Diameter ds

N/A 217.1 mm8.5500 in

Backing Housing Diameter Ds

N/A 262 mm10.3200 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.