
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 196.85 mm7.75 in |
D - Outer Diameter |
N/A 244.475 mm9.6250 in |
Dimension C/B |
N/A 76.2 mm3.0000 in |
Specifications
Static Load Rating Co |
N/A 1210000 N271000 lbf |
| Dynamic Load Rating C11 | N/A 543000 N122000 lbf |
| Geometry Factor Cg2 | N/A 0.1662 |
Thermal Speed Ratings - Oil |
N/A 1600 rpm |
Thermal Speed Ratings - Grease |
N/A 1400 rpm |
Mounting Data
Chamfer rsmin |
N/A 3.050 mm0.12 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 196.85 mm7.75 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 196.820 mm7.7488 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 244.521 mm9.6268 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 244.475 mm9.625 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 7.7480 mm196.799 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 196.769 mm7.7468 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 244.414 mm9.6226 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 244.460 mm9.6244 in |
Shoulder Diameter Da |
N/A 228.60 mm9.000 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.