
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 209.55 mm8.25 in |
D - Outer Diameter |
N/A 257.175 mm10.1250 in |
Dimension C/B |
N/A 76.2 mm3.0000 in |
Specifications
Static Load Rating Co |
N/A 1290000 N290000 lbf |
| Dynamic Load Rating C11 | N/A 563000 N126000 lbf |
| Geometry Factor Cg2 | N/A 0.1736 |
Thermal Speed Ratings - Oil |
N/A 1500 rpm |
Thermal Speed Ratings - Grease |
N/A 1300 rpm |
Mounting Data
Chamfer rsmin |
N/A 3.050 mm0.12 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 209.55 mm8.25 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 209.520 mm8.2488 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 257.226 mm10.1270 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 257.175 mm10.125 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 8.2480 mm209.499 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 209.469 mm8.2468 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 257.109 mm10.1220 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 257.160 mm10.1240 in |
Shoulder Diameter Da |
N/A 241.30 mm9.500 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.