
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 222.25 mm8.75 in |
D - Outer Diameter |
N/A 269.875 mm10.6250 in |
Dimension C/B |
N/A 76.2 mm3.0000 in |
Specifications
Static Load Rating Co |
N/A 1370000 N308000 lbf |
| Dynamic Load Rating C11 | N/A 581000 N131000 lbf |
| Geometry Factor Cg2 | N/A 0.1810 |
Thermal Speed Ratings - Oil |
N/A 1400 rpm |
Thermal Speed Ratings - Grease |
N/A 1200 rpm |
Mounting Data
Chamfer rsmin |
N/A 4.060 mm0.16 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 222.25 mm8.75 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 222.220 mm8.7488 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 269.926 mm10.6270 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 269.875 mm10.625 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 8.7480 mm222.199 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 222.169 mm8.7468 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 269.809 mm10.6220 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 269.860 mm10.6240 in |
Shoulder Diameter Da |
N/A 254.00 mm10.000 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.