
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 234.95 mm9.25 in |
D - Outer Diameter |
N/A 282.575 mm11.1250 in |
Dimension C/B |
N/A 76.2 mm3.0000 in |
Specifications
Static Load Rating Co |
N/A 1350000 N326000 lbf |
| Dynamic Load Rating C11 | N/A 599000 N145000 lbf |
| Geometry Factor Cg2 | N/A 0.1885 |
Thermal Speed Ratings - Oil |
N/A 1300 rpm |
Thermal Speed Ratings - Grease |
N/A 1200 rpm |
Mounting Data
Chamfer rsmin |
N/A 4.060 mm0.16 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 234.95 mm9.25 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 234.920 mm9.2488 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 282.626 mm11.1270 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 282.575 mm11.125 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 9.2480 mm234.899 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 234.869 mm9.2468 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 282.509 mm11.1220 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 282.560 mm11.1240 in |
Shoulder Diameter Da |
N/A 266.70 mm10.500 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.