
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 95.25 mm3.75 in |
D - Outer Diameter |
N/A 120.650 mm4 3/4 in |
Dimension C/B |
N/A 50.8 mm2.0000 in |
Specifications
Static Load Rating Co |
N/A 398000 N89400 lbf |
| Dynamic Load Rating C11 | N/A 193000 N43300 lbf |
| Geometry Factor Cg2 | N/A 0.1011 |
Thermal Speed Ratings - Oil |
N/A 3700 rpm |
Thermal Speed Ratings - Grease |
N/A 3300 rpm |
Mounting Data
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 95.25 mm3.75 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 95.227 mm3.7491 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 120.691 mm4.7516 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 120.650 mm4.750 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 3.7487 mm95.217 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 95.192 mm3.7477 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 120.594 mm4.7478 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 120.635 mm4.7494 in |
Shoulder Diameter Da |
N/A 111.13 mm4.375 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.