
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 127.00 mm5.00 in |
D - Outer Diameter |
N/A 165.1 mm6 1/2 in |
Dimension C/B |
N/A 50.8 mm2.0000 in |
Specifications
Static Load Rating Co |
N/A 517000 N116000 lbf |
| Dynamic Load Rating C11 | N/A 278000 N62400 lbf |
| Geometry Factor Cg2 | N/A 0.1162 |
Thermal Speed Ratings - Oil |
N/A 2800 rpm |
Thermal Speed Ratings - Grease |
N/A 2400 rpm |
Mounting Data
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 127.00 mm5.00 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 126.975 mm4.9990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 165.141 mm6.5016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 165.100 mm6.500 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 4.9984 mm126.959 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 126.934 mm4.9974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 165.044 mm6.4978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 165.085 mm6.4994 in |
Shoulder Diameter Da |
N/A 150.81 mm5.938 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.