
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 139.70 mm5.50 in |
D - Outer Diameter |
N/A 177.800 mm7.0000 in |
Dimension C/B |
N/A 63.5 mm2.5000 in |
Specifications
Static Load Rating Co |
N/A 697000 N157000 lbf |
| Dynamic Load Rating C11 | N/A 342000 N76900 lbf |
| Geometry Factor Cg2 | N/A 0.1297 |
Thermal Speed Ratings - Oil |
N/A 2600 rpm |
Thermal Speed Ratings - Grease |
N/A 2300 rpm |
Mounting Data
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 139.70 mm5.50 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 139.675 mm5.4990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 177.841 mm7.0016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 177.800 mm7.000 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 5.4984 mm139.659 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 139.634 mm5.4974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 177.744 mm6.9978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 177.785 mm6.9994 in |
Shoulder Diameter Da |
N/A 163.51 mm6.438 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.