
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Clearance fit suggested for outer ring when housing is stationary relative to load.
- Tight transition fit suggested if housing rotates relative to load.
- Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
- Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
- Meets Military Standard MS 51961.
Unit of Measure
Bearing Dimensions
Shaft Diameter (Fw) |
N/A 152.40 mm6.00 in |
D - Outer Diameter |
N/A 190.5 mm7.5 in |
Dimension C/B |
N/A 76.2 mm3.0000 in |
Specifications
Static Load Rating Co |
N/A 984000 N221000 lbf |
| Dynamic Load Rating C11 | N/A 438000 N98400 lbf |
| Geometry Factor Cg2 | N/A 0.1461 |
Thermal Speed Ratings - Oil |
N/A 2200 rpm |
Thermal Speed Ratings - Grease |
N/A 2000 rpm |
Mounting Data
Chamfer rsmin |
N/A 3.050 mm0.12 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 152.40 mm6.00 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 152.375 mm5.9990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 190.546 mm7.5018 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 190.500 mm7.500 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 5.9984 mm152.359 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 152.334 mm5.9974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 190.439 mm7.4976 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 190.485 mm7.4994 in |
Shoulder Diameter Da |
N/A 176.21 mm6.938 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.