
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Additional radial load-carrying capability compared to single-row product.
- Designed to ISO/DIN specified interchangeable dimensions.
- Sold as complete assembly.
NNU-1
- Outer rings with solid ribs.
- Lubrication grooves and holes on outer rings.
- One solid brass cage.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure
Specifications
Bore d |
N/A 380 mm |
Static Load Rating Co |
N/A 3720000 N836000 lbf |
| Dynamic Load Rating C11 | N/A 1660000 N373000 lbf |
| Geometry Factor Cg2 | N/A 0.2480 |
Thermal Speed Ratings - Oil |
N/A 630 rpm |
Thermal Speed Ratings - Grease |
N/A 560 rpm |
Bearing Dimensions
O.D. D |
N/A 520 mm20.4724 in |
Width B |
N/A 140 mm5.5118 in |
DUR/DOR F/E |
N/A 426 mm16.7717 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Cg factor for bearing without inner ring.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Permissible axial displacement from normal position of one bearing ring in relation to the other.