
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Material:
- "TFA" - Aluminum Alloy per AMS-QQ-A-200/3 or AMS-QQ-A-225/6 (2024-T851 or 2024-T8511) - chemical film treatment per MIL-DTL-5541- AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
- "TFC" - Corrosion Resistant Steel, AMS 5643 (17-4 PH) Condition H-1150 per AMS-H-6875 - passivated per AMS 2700 method 1, type 2 or type 8, or ASTM A 967 - AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A. Options:
- "P" indicates cadmium plating per AMS-QQ-P-416 Class 2, Type II (17-4 PH only)(ex.: AJB-4TFC-008P)
- "E" indicates Zinc-Nickel plating per AMS 2417 Type 2 (17-4 PH only) (ex.: AJB-4TFC-008E)
- "D1" indicates a .010" oversize outside diameter (ex.: AJB-4TFA-008D1)
- "D2" indicates a .020" oversize outside diameter (ex.: AJB-4TFA-008D2)
Unit of Measure
Specifications
Part Number |
N/A AJB-22TA-032D2 |
SAE Part Number |
N/A M81934/1-22A032U |
Nominal Size |
N/A 1 3/8 |
B - Bore Diameter |
N/A 1.3765 in |
D - Outside Diameter |
N/A 1.5848 in |
L - Sleeve Length |
N/A 1.000 in |
Material |
N/A Aluminum |
Weight (L-1.00) |
N/A .041 lb/in |
Total Weight |
N/A .0410 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page." |