
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure
Specifications
Series |
N/A 385 |
Cone Part Number |
N/A 388A |
Cup Part Number |
N/A 382-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Dimensions
d - Bore |
N/A 2.2650 in57.531 mm |
D - Cup Outer Diameter |
N/A 3.8125 in96.838 mm |
D1 - Flange Outer Diameter |
N/A 3.9960 in101.498 mm |
B - Cone Width |
N/A 0.8640 in21.946 mm |
C - Cup Width |
N/A 0.7018 in17.826 mm |
C1 - Cup Flange Width |
N/A 0.1875 in4.763 mm |
T1 - Bearing Width to Flange |
N/A 0.3125 in7.938 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
da - Cone Frontface Backing Diameter |
N/A 2.48 in63 mm |
db - Cone Backface Backing Diameter |
N/A 2.76 in70 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.74 in95.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.11 in2.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.03 in0.8 mm |
| a - Effective Center Location3 | N/A -0.12 in-3 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.