
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure
Specifications
Series |
N/A 820000 |
Cone Part Number |
N/A EE820085 |
Cup Part Number |
N/A 820160-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A EE820085-90028 EE820085-903B1 |
Dimensions
d - Bore |
N/A 8 1/2 in215.900 mm |
D - Cup Outer Diameter |
N/A 16.0000 in406.400 mm |
D1 - Flange Outer Diameter |
N/A 16.7500 in425.450 mm |
B - Cone Width |
N/A 3.6875 in93.663 mm |
C - Cup Width |
N/A 2.75 in69.85 mm |
C1 - Cup Flange Width |
N/A 0.6875 in17.463 mm |
T1 - Bearing Width to Flange |
N/A 1.6250 in41.275 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.4 mm |
da - Cone Frontface Backing Diameter |
N/A 9.49 in241 mm |
db - Cone Backface Backing Diameter |
N/A 9.88 in251 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.27 in387.86 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.17 in4.32 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.38 in9.65 mm |
| a - Effective Center Location3 | N/A -0.49 in-12.4 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.