Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512009;A/AM-HUB BRG

Application Summary

N/A Lexus ES300 - Wheel Bearing Assembly [Rear FWD] (1992-2001) Lexus RX300 - Wheel Bearing Assembly [Rear FWD] (1999-2003) Toyota Avalon - Wheel Bearing Assembly [Rear FWD] (1995-1996) Toyota Camry - Wheel Bearing Assembly [Rear FWD] (1987-2001) Toyota Solara - Wheel Bearing Assembly [Rear FWD] (1999-2003)

National Popularity Code

N/A C

Description-Short

N/A BEARING MODULE

Bolt Size

N/A 0.41

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 2.556 lb