Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 512012;A/AM-HUB BRG

Application Summary

N/A Audi TT - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2006) Volkswagen Beetle - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2010) Volkswagen Golf - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2006) Volkswagen Jetta - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2005)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.426 lb