Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512156;A/AM-HUB BRG

Application Summary

N/A Chrysler Grand Voyager - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000) Chrysler Voyager - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Dodge Caravan - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000) Plymouth Voyager - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.921 lb