Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 512157;A/AM-HUB BRG

Application Summary

N/A Chrysler Town & Country - Wheel Bearing and Hub Assembly [Rear AWD] (1997-2004) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Rear AWD] (1997-2004) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Rear AWD] (1997-1997)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.26

Bolt Size

N/A 0.41

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12x1.35

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified Rectangle

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.376 lb