Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 512167;A/AM-HUB BRG

Application Summary

N/A Chrysler Neon - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2002) Chrysler PT Cruiser - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2010) Dodge Neon - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2005) Dodge SX 2.0 - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2005) Plymouth Neon - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2001)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bearing Type

N/A Ball Bearing

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.126 lb