Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512171;A/AM-HUB BRG

Application Summary

N/A Geo Storm - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1993) Isuzu Impulse - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1992) Isuzu Stylus - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1993)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Flange Shape

N/A Square

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.276 lb