Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512181;A/AM-HUB BRG

Application Summary

N/A Eagle Talon - Wheel Bearing Assembly [Rear AWD] (1995-1998) Mitsubishi Eclipse - Wheel Bearing Assembly [Rear AWD] (1995-1999) Mitsubishi Lancer - Wheel Bearing Assembly [Rear AWD] (2003-2006)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 2.866 lb