Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A 512187;A/AM-WHL BRG

Application Summary

N/A Audi A6 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2004) Volkswagen Passat - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2005)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.409

Bolt Qty

N/A 5

Bearing Type

N/A Ball Bearing

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 6.827 lb