Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512305;A/AM-WHL BRG

Application Summary

N/A Audi A4 - Wheel Bearing Assembly [Front FWD] (2002-2009) Audi A4 Quattro - Wheel Bearing Assembly [Front AWD] (2002-2009) Audi A6 - Wheel Bearing Assembly [Front FWD] (2002-2004) Audi A6 Quattro - Wheel Bearing Assembly [Front AWD] (2000-2004) Audi A6 Quattro - Wheel Bearing Assembly [Rear AWD] (2000-2004) Audi A8 Quattro - Wheel Bearing Assembly [Front AWD] (2000-2003) Audi A8 Quattro - Wheel Bearing Assembly [Rear AWD] (2000-2003) Audi RS4 - Wheel Bearing Assembly [Front AWD] (2007-2008) Audi RS4 - Wheel Bearing Assembly [Rear AWD] (2007-2007) Audi RS6 - Wheel Bearing Assembly [Front AWD] (2003-2004) Audi S4 - Wheel Bearing Assembly [Front AWD] (2004-2009) Audi S4 - Wheel Bearing Assembly [Rear AWD] (2004-2009) Audi S6 - Wheel Bearing Assembly [Front AWD] (2002-2003) Audi S6 - Wheel Bearing Assembly [Rear AWD] (2002-2003) Audi S8 - Wheel Bearing Assembly [Front AWD] (2001-2003) Audi S8 - Wheel Bearing Assembly [Rear AWD] (2001-2003) Volkswagen Passat - Wheel Bearing Assembly [Front AWD] (2003-2004) Volkswagen Passat - Wheel Bearing Assembly [Rear AWD] (2002-2004)

National Popularity Code

N/A B

Description-Short

N/A BEARING MODULE

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Rectangle(Mod)

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 6.628 in

Box Length

N/A 6.628 in

Box Weight

N/A 3.721 lb