Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512319;A/AM-HUB BRG

Application Summary

N/A Audi Q3 - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2018) Audi TT - Wheel Bearing and Hub Assembly [Rear FWD] (2008-2009) Volkswagen Arteon - Wheel Bearing and Hub Assembly [Rear FWD] (2019-2020) Volkswagen Beetle - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2019) Volkswagen CC - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) Volkswagen CC - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2017) Volkswagen Eos - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2016) Volkswagen Golf - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2014) Volkswagen GTI - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2014) Volkswagen Jetta - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2018) Volkswagen Passat - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2020) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2017) Volkswagen Tiguan Limited - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.42

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.027 lb