Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 513012;A/AM-HUB BRG

Application Summary

N/A Buick Skyhawk - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1989) Buick Skylark - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1991) Buick Somerset - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1987) Buick Somerset Regal - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1985) Cadillac Cimarron - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1988) Chevrolet Beretta - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Chevrolet Cavalier - Wheel Bearing and Hub Assembly [Rear FWD] (1982-2005) Chevrolet Citation - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1983) Chevrolet Citation II - Wheel Bearing and Hub Assembly [Rear FWD] (1984-1985) Chevrolet Corsica - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Oldsmobile Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1987) Oldsmobile Cutlass Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1991) Oldsmobile Firenza - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1988) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Pontiac J2000 - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1983) Pontiac J2000 Sunbird - Wheel Bearing and Hub Assembly [Rear FWD] (1984-1985) Pontiac Phoenix - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1984) Pontiac Sunbird - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1991) Pontiac Sunfire - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2005)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.94

Bolt Size

N/A 0.42

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Offset

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 6.638 lb