Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513016K;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (1983-1993) Buick Electra - Wheel Bearing and Hub Assembly [Front FWD] (1985-1990) Buick LeSabre - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991) Buick Park Avenue - Wheel Bearing and Hub Assembly [Front FWD] (1991-1991) Buick Reatta - Wheel Bearing and Hub Assembly [Front FWD] (1988-1988) Buick Riviera - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Cadillac 60 Special - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Cadillac Allante - Wheel Bearing and Hub Assembly [Front FWD] (1987-1988) Cadillac Commercial Chassis - Wheel Bearing and Hub Assembly [Front FWD] (1985-1992) Cadillac DeVille - Wheel Bearing and Hub Assembly [Front FWD] (1985-1993) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Front FWD] (1985-1992) Cadillac Seville - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Chevrolet Celebrity - Wheel Bearing and Hub Assembly [Front FWD] (1983-1990) Chevrolet Lumina APV - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Front FWD] (1985-1991) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Front FWD] (1982-1993) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Front FWD] (1987-1993) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991) Oldsmobile Omega - Wheel Bearing and Hub Assembly [Front FWD] (1980-1984) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Pontiac 6000 - Wheel Bearing and Hub Assembly [Front AWD] (1989-1990) Pontiac 6000 - Wheel Bearing and Hub Assembly [Front FWD] (1982-1991) Pontiac 6000 - Wheel Bearing and Hub Assembly [Rear AWD] (1989-1990) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Front FWD] (1987-1991) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.51

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.866 lb