Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513017K;A/AM-HUB BRG

Application Summary

N/A Buick Skyhawk - Wheel Bearing and Hub Assembly [Front FWD] (1984-1989) Buick Skylark - Wheel Bearing and Hub Assembly [Front FWD] (1985-1998) Buick Somerset - Wheel Bearing and Hub Assembly [Front FWD] (1986-1987) Buick Somerset Regal - Wheel Bearing and Hub Assembly [Front FWD] (1985-1985) Cadillac Cimarron - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Chevrolet Beretta - Wheel Bearing and Hub Assembly [Front FWD] (1987-1996) Chevrolet Cavalier - Wheel Bearing and Hub Assembly [Front FWD] (1984-2005) Chevrolet Corsica - Wheel Bearing and Hub Assembly [Front FWD] (1987-1996) Oldsmobile Achieva - Wheel Bearing and Hub Assembly [Front FWD] (1992-1998) Oldsmobile Calais - Wheel Bearing and Hub Assembly [Front FWD] (1985-1987) Oldsmobile Cutlass Calais - Wheel Bearing and Hub Assembly [Front FWD] (1988-1991) Oldsmobile Firenza - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Front FWD] (1985-1998) Pontiac J2000 Sunbird - Wheel Bearing and Hub Assembly [Front FWD] (1984-1985) Pontiac Sunbird - Wheel Bearing and Hub Assembly [Front FWD] (1986-1994) Pontiac Sunfire - Wheel Bearing and Hub Assembly [Front FWD] (1995-2005)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A 0.51

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.526 lb