Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513018;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1993) Buick Electra - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1992) Buick Reatta - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Buick Regal - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1993) Buick Riviera - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Cadillac Commercial Chassis - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1991) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1989) Cadillac Seville - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Chevrolet Celebrity - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1990) Chevrolet Lumina - Wheel Bearing and Hub Assembly [Rear FWD] (1990-2001) Chevrolet Lumina APV - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1992) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1993) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1993) Oldsmobile Cutlass Supreme - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1993) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1991) Oldsmobile Omega - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1984) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Pontiac 6000 - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1991) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1996) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.068 lb