Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513044;A/AM-HUB BRG

Application Summary

N/A Buick Regal - Wheel Bearing and Hub Assembly [Front FWD] (1988-1996) Chevrolet Lumina - Wheel Bearing and Hub Assembly [Front FWD] (1990-2001) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Front FWD] (1995-1999) Oldsmobile Cutlass Supreme - Wheel Bearing and Hub Assembly [Front FWD] (1988-1997) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Front FWD] (1988-1996)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.94 lb