Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513074;A/AM-HUB BRG

Application Summary

N/A Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front AWD] (1992-1995) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front FWD] (1990-1995) Dodge Caravan - Wheel Bearing and Hub Assembly [Front AWD] (1991-1993) Dodge Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1989-1995) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front AWD] (1991-1993) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1989-1995) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Front AWD] (1991-1995) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1989-1995) Plymouth Voyager - Wheel Bearing and Hub Assembly [Front AWD] (1991-1993) Plymouth Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1989-1995)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.656 lb