Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 513098;A/AM-HUB BRG

Application Summary

N/A Acura CL - Wheel Bearing Assembly [Front FWD] (1997-1999) Honda Accord - Wheel Bearing Assembly [Front FWD] (1990-1997)

National Popularity Code

N/A B

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 4.628 in

Box Length

N/A 4.628 in

Box Weight

N/A 2.888 lb