Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 513122;A/AM-HUB BRG

Application Summary

N/A Chrysler Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (2000-2000) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000) Chrysler Voyager - Wheel Bearing and Hub Assembly [Front FWD] (2000-2000) Dodge Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000) Plymouth Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.406 lb