Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A 513126;A/AM-HUB BRG

Application Summary

N/A Saab 9000 - Wheel Bearing and Hub Assembly [Front FWD] (1990-1998)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4

Bolt Size

N/A 0.334

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A 0.492

Wheel Stud Qty

N/A 4

Wheel Studs

N/A N

Flange Shape

N/A Rectangle

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.616 lb