Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513137;A/AM-HUB BRG

Application Summary

N/A Chevrolet Classic - Wheel Bearing and Hub Assembly [Front FWD] (2004-2005) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Front FWD] (1997-2003) Oldsmobile Alero - Wheel Bearing and Hub Assembly [Front FWD] (1999-2004) Oldsmobile Cutlass - Wheel Bearing and Hub Assembly [Front FWD] (1997-1999) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Front FWD] (1999-2005)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.431 lb