Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513157;A/AM-HUB BRG

Application Summary

N/A Chrysler Sebring - Wheel Bearing and Hub Assembly [Front FWD] (1995-2005) Dodge Avenger - Wheel Bearing and Hub Assembly [Front FWD] (1995-2000) Dodge Stratus - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Eagle Talon - Wheel Bearing and Hub Assembly [Front AWD] (1995-1998) Eagle Talon - Wheel Bearing and Hub Assembly [Front FWD] (1995-1998) Mitsubishi Eclipse - Wheel Bearing and Hub Assembly [Front AWD] (1995-1999) Mitsubishi Eclipse - Wheel Bearing and Hub Assembly [Front FWD] (1995-2005) Mitsubishi Galant - Wheel Bearing and Hub Assembly [Front FWD] (1996-2005)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.126 lb