Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513179;A/AM-HUB BRG

Application Summary

N/A Buick Allure - Wheel Bearing and Hub Assembly [Front FWD] (2005-2009) Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (1997-2005) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front FWD] (2005-2009) Buick LeSabre - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Buick Lucerne - Wheel Bearing and Hub Assembly [Front FWD] (2006-2011) Buick Park Avenue - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Buick Regal - Wheel Bearing and Hub Assembly [Front FWD] (2001-2004) Buick Rendezvous - Wheel Bearing and Hub Assembly [Front AWD] (2002-2006) Buick Rendezvous - Wheel Bearing and Hub Assembly [Front FWD] (2002-2007) Buick Terraza - Wheel Bearing and Hub Assembly [Front AWD] (2005-2005) Buick Terraza - Wheel Bearing and Hub Assembly [Front FWD] (2005-2005) Buick Terraza - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2005) Cadillac DeVille - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Cadillac DTS - Wheel Bearing and Hub Assembly [Front FWD] (2006-2011) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Front FWD] (2001-2002) Cadillac Seville - Wheel Bearing and Hub Assembly [Front FWD] (2001-2004) Chevrolet Impala - Wheel Bearing and Hub Assembly [Front FWD] (2002-2013) Chevrolet Impala Limited - Wheel Bearing and Hub Assembly [Front FWD] (2014-2016) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Front FWD] (2002-2007) Chevrolet Uplander - Wheel Bearing and Hub Assembly [Front AWD] (2005-2005) Chevrolet Uplander - Wheel Bearing and Hub Assembly [Front FWD] (2005-2005) Chevrolet Uplander - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2005) Chevrolet Venture - Wheel Bearing and Hub Assembly [Front AWD] (2002-2004) Chevrolet Venture - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Oldsmobile Aurora - Wheel Bearing and Hub Assembly [Front FWD] (2001-2003) Oldsmobile Intrigue - Wheel Bearing and Hub Assembly [Front FWD] (2001-2002) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Front AWD] (2002-2004) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Front FWD] (2001-2004) Pontiac Aztek - Wheel Bearing and Hub Assembly [Front AWD] (2001-2005) Pontiac Aztek - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Front FWD] (2001-2008) Pontiac Montana - Wheel Bearing and Hub Assembly [Front AWD] (2002-2005) Pontiac Montana - Wheel Bearing and Hub Assembly [Front FWD] (2001-2005) Pontiac Montana - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2005) Saturn Relay - Wheel Bearing and Hub Assembly [Front AWD] (2005-2005) Saturn Relay - Wheel Bearing and Hub Assembly [Front FWD] (2005-2005) Saturn Relay - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2005)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.131 lb