Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513188;A/AM-HUB BRG

Application Summary

N/A Buick Rainier - Wheel Bearing and Hub Assembly [Front AWD] (2004-2007) Buick Rainier - Wheel Bearing and Hub Assembly [Front RWD] (2004-2007) Chevrolet SSR - Wheel Bearing and Hub Assembly [Front RWD] (2003-2006) Chevrolet Trailblazer - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2009) Chevrolet Trailblazer - Wheel Bearing and Hub Assembly [Front RWD] (2002-2009) Chevrolet Trailblazer EXT - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2006) Chevrolet Trailblazer EXT - Wheel Bearing and Hub Assembly [Front RWD] (2002-2006) GMC Envoy - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2009) GMC Envoy - Wheel Bearing and Hub Assembly [Front RWD] (2002-2009) GMC Envoy XL - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2006) GMC Envoy XL - Wheel Bearing and Hub Assembly [Front RWD] (2002-2006) GMC Envoy XUV - Wheel Bearing and Hub Assembly [Front 4WD] (2004-2005) GMC Envoy XUV - Wheel Bearing and Hub Assembly [Front RWD] (2004-2005) Isuzu Ascender - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2008) Isuzu Ascender - Wheel Bearing and Hub Assembly [Front RWD] (2003-2008) Oldsmobile Bravada - Wheel Bearing and Hub Assembly [Front AWD] (2002-2004) Oldsmobile Bravada - Wheel Bearing and Hub Assembly [Front RWD] (2002-2004) Saab 9-7x - Wheel Bearing and Hub Assembly [Front AWD] (2005-2009)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 10.596 lb