Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 513193;A/AM-HUB BRG

Application Summary

N/A Chevrolet Tracker - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2004) Chevrolet Tracker - Wheel Bearing and Hub Assembly [Front RWD] (2001-2004) Suzuki Grand Vitara - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2005) Suzuki Grand Vitara - Wheel Bearing and Hub Assembly [Front RWD] (2001-2005) Suzuki Vitara - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2004) Suzuki Vitara - Wheel Bearing and Hub Assembly [Front RWD] (2001-2004) Suzuki XL-7 - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2006) Suzuki XL-7 - Wheel Bearing and Hub Assembly [Front RWD] (2002-2006)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.81 in

Box Width

N/A 6.56 in

Box Length

N/A 8.19 in

Box Weight

N/A 0.766 lb