Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 515002;A/AM-HUB BRG

Application Summary

N/A Chevrolet K1500 - Wheel Bearing and Hub Assembly [Front 4WD] (1988-1991) GMC K1500 - Wheel Bearing and Hub Assembly [Front 4WD] (1988-1991)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A 0.58

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.898 lb