Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CA

Full Timken Part Number

N/A 518500;A/AM-HUB BRG

Application Summary

N/A Chrysler LeBaron - Wheel Bearing and Hub Assembly [Front FWD] (1982-1983) Chrysler New Yorker - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front FWD] (1982-1983) Dodge 400 - Wheel Bearing and Hub Assembly [Front FWD] (1982-1983) Dodge 600 - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Dodge Aries - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Dodge Charger - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Dodge Omni - Wheel Bearing and Hub Assembly [Front FWD] (1979-1990) Dodge Rampage - Wheel Bearing and Hub Assembly [Front FWD] (1982-1984) Plymouth Caravelle - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Plymouth Horizon - Wheel Bearing and Hub Assembly [Front FWD] (1978-1990) Plymouth Reliant - Wheel Bearing and Hub Assembly [Front FWD] (1981-1983) Plymouth Scamp - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M8x1.25

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.106 lb