Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 518503;A/AM-HUB BRG

Application Summary

N/A Ford Escort - Wheel Bearing and Hub Assembly [Front FWD] (1983-1990) Ford EXP - Wheel Bearing and Hub Assembly [Front FWD] (1983-1988) Ford Tempo - Wheel Bearing and Hub Assembly [Front AWD] (1987-1991) Ford Tempo - Wheel Bearing and Hub Assembly [Front FWD] (1984-1994) Mercury LN7 - Wheel Bearing and Hub Assembly [Front FWD] (1983-1983) Mercury Lynx - Wheel Bearing and Hub Assembly [Front FWD] (1983-1987) Mercury Topaz - Wheel Bearing and Hub Assembly [Front AWD] (1987-1991) Mercury Topaz - Wheel Bearing and Hub Assembly [Front FWD] (1984-1994)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.25

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.906 lb